- Part Number
- 1301410024
- Category
- Wiring Devices
Physical Specifications
- Cord Type
- N/A
- Flange
- No
- Flip Lid
- No
- Gender
- Female
- Length
- N/A
- Lighted Connector
- No
- Locking Blade
- No
- Poles
- 3-pole/3-wire
- Receptacle Type
- Single
Electrical Specifications
- Current Maximum Per Contact
- 10.0A,15.0A
- Gfci
- No
- Voltage Maximum
- 125V / 250V
Keywords: 130141-0024, 1301410024
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed