- Part Number
- 1301350013
- Category
- Power Distribution
Physical Specifications
- Cord Diameter
- 15.24mm (.600")
- Cord Grip Body Size
- F3 3/4"
- Cord Length
- 30.48m (100.0')
- Cord Type
- 12/3 SOOW
- Feed Thru
- No
- Flip Lid
- Yes
- Material Housing
- Rubber
- Mounting Style
- Portable
- Number Of Receptacles
- 2
- Packaging Type
- Carton
- Receptacle Type
- GFCI Duplex
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Gfci
- Yes
- Gfci Reset
- Manual
- Ground Continuity Monitor
- No
- Open Neutral Relay
- No
- Voltage Maximum
- 120V
Keywords: 130135-0013, 1301350013
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Relevant