- Part Number
- 1301260222
- Category
- Push Button Products
Physical Specifications
- Cord Diameter
- 17.45-23.80mm (.687-937")
- Cord Grip Body Size
- F4 1"
- Emergency Stop
- No
- Material Body
- Rubber
- Material Cord Grip Nut
- Metal
- Net Weight
- 2948.350/g
- Number Of Buttons
- 6
- Number Of Speeds
- Single
- Packaging Type
- Carton
Electrical Specifications
- Voltage Maximum
- 250V
Keywords: 130126-0222, 1301260222
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863