- Part Number
- 1301260204
- Category
- Push Button Products
Physical Specifications
- Cord Diameter
- 12.70-17.45mm (.500-.687")
- Cord Grip Body Size
- F3 3/4"
- Emergency Stop
- Yes
- Material Body
- Rubber
- Material Cord Grip Nut
- Non-Metallic
- Net Weight
- 1444.690/g
- Number Of Buttons
- 2
- Number Of Speeds
- Single
- Packaging Type
- Carton
Electrical Specifications
- Voltage Maximum
- 250V
Keywords: 130126-0204, 1301260204
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed