- Part Number
- 1301250031
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 31.75mm (1.250")
- Combined Cable Weight Max Car
- 4.08kg (9.0 lb)
- Depth
- 51.40mm (2.024")
- Duty
- Light
- Height
- 137.92mm (5.430")
- Length
- 86.25mm (3.400")
- Loop Depth
- 1.22m (4.0')
- Material Metal
- N/A
- Material Resin
- Nylon
- Material Wheel
- Steel - Sealed Ball Bearing
- Net Weight
- 8.164/kg
- Number Of Cars
- 2
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Storage Length
- 0.28m (.93')
- System Length
- 7.16m (23.50' )
- Thread Size
- N/A
- Wire Cable Type
- Round
- Working Travel
- 6.40m (21.0')
Keywords: 130125-0031, 1301250031
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed