- Part Number
- 1301250004
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 6.86mm (.270")
- Cable Width Maximum
- 60.45mm (2.380")
- Combined Cable Weight Max Car
- 4.08kg (9.0 lb)
- Depth
- 51.40mm (2.024")
- Duty
- Light
- Height
- 127.00mm (5.000")
- Length
- 115.06mm (4.530")
- Material Metal
- N/A
- Material Resin
- Nylon
- Material Wheel
- Steel - Sealed Ball Bearing
- Net Weight
- 220.445/g
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- 35.05mm (1.380")
- Thread Size
- N/A
- Travel Speed Maximum
- 121.92 mpm (400 fpm)
- Wire Cable Type
- Flat
Keywords: 130125-0004, 1301250004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863