- Part Number
- 1301190006
- Category
- Festoons
Physical Specifications
- Depth
- 28.19mm (1.110")
- Duty
- Medium
- Height
- 5.08mm (.200")
- Length
- N/A
- Material Coating
- PVC
- Material Metal
- Copper
- Material Wheel
- Steel - Sealed Ball Bearing
- Net Weight
- 63.956/g
- Number Of Conductors
- 8
- Packaging Type
- Reel
- Saddle Radius
- N/A
- Thread Size
- N/A
- Travel Speed Maximum
- 73.15 mpm (240 fpm)
- Wire Cable Type
- Flat
Electrical Specifications
- Voltage Maximum
- 600V
Keywords: 130119-0006, 1301190006
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed