- Part Number
- 1301180023
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 11.43mm (.450")
- Cable Width Maximum
- 59.00mm (2.320")
- Combined Cable Weight Max Car
- 24.95kg (55.0 lb)
- Depth
- 89.92mm (3.540")
- Duty
- Standard - 25kg per Car
- Height
- 144.78mm (5.700")
- Length
- 194.82mm (7.670")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Material Wheel
- Steel - Sealed Ball Bearing
- Net Weight
- 752.140/g
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- 100.08mm (3.940")
- Thread Size
- N/A
- Wire Cable Type
- Flat
Keywords: 130118-0023, 1301180023
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Relevant