- Part Number
- 1301170070
- Category
- Festoons
Physical Specifications
- Cable Height Maximum
- 8.35mm (.330")
- Cable Width Maximum
- 59.00mm (2.320")
- Depth
- 89.92mm (3.540")
- Duty
- Standard - 15kg per Car
- Height
- 180.98mm (7.125")
- Length
- 127.00mm (5.000")
- Material Metal
- N/A
- Material Resin
- Nylon
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- 71.88mm (2.830")
- Thread Size
- N/A
- Wire Cable Type
- Flat
Keywords: 130117-0070, 1301170070
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed