- Part Number
- 1301120141
- Category
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- 6.10m (20.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 12/3 SOOW
- Depth
- 469.90mm (18.500")
- Duty
- General
- Guard Included
- No
- Guard Type
- N/A
- Height
- 419.10mm (16.500")
- Lamp Type
- N/A
- Length
- 469.90mm (18.500")
- Material Guard
- N/A
- Mounting Style
- Stand
- Outlet
- Side
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- Lumens
- N/A
- On Off Switch
- No
- Voltage Fixture Maximum
- 120V AC
Keywords: 130112-0141, 1301120141
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed