- Part Number
- 1301110023
- Category
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 2.43m (8.0')
- Cord Length Secondary
- 0.61m (2.0')
- Cord Type Primary
- 14/2
- Depth
- N/A
- Duty
- General
- Guard Included
- Yes
- Guard Type
- Polypropylene
- Height
- N/A
- Lamp Type
- A21
- Length
- 30.48m (100.0')
- Material Guard
- Polypropylene
- Mounting Style
- Stringer
- Net Weight
- 4.105/kg
- Outlet
- None
- Packaging Type
- Carton
- Socket Construction
- Assembled
Electrical Specifications
- Lamp Wattage Maximum
- 150W
- Lumens
- 1500
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
Keywords: 130111-0023, 1301110023
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed