- Part Number
- 1300980025
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- N/A
- Bale Length
- N/A
- Body Style
- Straight
- Cable Diameter
- 3.43-5.08mm (.135-.200")
- Color Grommet
- Gray
- Eye Type
- N/A
- Gender
- Male
- Material Body
- Nylon
- Material Grip
- N/A
- Mesh Length
- N/A
- Net Weight
- 133.330/g
- Number Of Holes
- 1
- O Ring
- No
- Thread Size
- 1/4" NPT
Keywords: 130098-0025, 1300980025
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2020)9139-DC (19 Jan 2021)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863