- Part Number
- 1300970270
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 317.51kg (700 lbs)
- Bale Length
- N/A
- Body Style
- Straight
- Cable Diameter
- 23.88-31.75mm (.940-1.250")
- Color Grommet
- N/A
- Eye Type
- N/A
- Gender
- Male
- Insulated
- Yes
- Material Body
- Stainless Steel
- Material Grip
- Stainless Steel
- Mesh Length
- 0.279m (11.00")
- Net Weight
- 130.966/g
- Number Of Holes
- N/A
- O Ring
- No
- Thread Size
- 1 1/4" NPT
Keywords: 130097-0270, 1300970270
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed