- Part Number
- 1300960034
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- N/A
- Bale Length
- N/A
- Body Style
- Straight
- Cable Diameter
- N/A
- Color Grommet
- N/A
- Eye Type
- N/A
- Gender
- Male
- Material Body
- Malleable Iron,Zinc Plated Steel
- Material Grip
- Stainless Steel
- Mesh Length
- 0.098m (3.875")
- Net Weight
- 1.000/g
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- 1/2" NPT
Keywords: 130096-0034, 1300960034
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863