- Part Number
- 1300940522
- Category
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 136.08kg (300 lbs)
- Bale Length
- 0.076m (3.00")
- Body Style
- Straight
- Cable Diameter
- 4.57-6.35mm (.180-.250")
- Color Grommet
- N/A
- Eye Type
- Single
- Gender
- N/A
- Material Body
- Aluminum
- Material Grip
- Non-magnetic Tin Bronze Wire
- Mesh Length
- 0.043m (1.70")
- Net Weight
- 17.413/g
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- N/A
Keywords: 130094-0522, 1300940522
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed