- Part Number
- 1300830224
- Category
- Electrical Reels
Physical Specifications
- Bulb Included
- N/A
- Cable Length
- N/A
- Cable Movement
- Ratchet Lock
- Cord Length
- 9.14m (30.0')
- Cord Type
- 16/3 SOW
- Depth
- 0.34m (13.50")
- Drum Lock
- Ratchet
- Duty
- Industrial
- Guide Arm
- 5° increments over 270° Arc
- Height
- 0.37m (14.50")
- Lamp Type
- N/A
- Material Coating
- Powder Coating
- Material Housing
- Cast Aluminum
- Mounting Style
- Rigid
- Net Weight
- 16329.312/g
- Number Of Conductors
- 3
- Packaging Type
- Carton
- Primary Cord Cable Entry
- 1" NPT
- Retraction Weight
- 1.8kg (4.0 lb)
- Width
- 244.35mm (9.620")
- Wire Size Awg
- 16
Electrical Specifications
- Current Maximum Per Contact
- 9.0A
- Gfci
- No
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Maximum
- 600V
Keywords: 130083-0224, 1300830224
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed