- Part Number
- 1300540010
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- D-Coded
- Length
- 0.0462m
- Material Component
- Nickel-plated Brass
- Mounting Thread Size
- M16
- Net Weight
- 0.053/kg
- Orientation
- 90° to Straight
- Panel Mount
- Back
- Poles
- 4
- Temperature Range Operating
- -5° to +60°C
- Wire Cable Type
- Thin Standard Cable
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Voltage Maximum
- N/A
Keywords: 130054-0010, 1300540010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000410036_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA}