- Part Number
- 1300530002
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- External Thread
- Gender
- Female
- Keyway
- None
- Length
- 0.056m
- Material Component
- ABS
- Mounting Thread Size
- 1" - 14 UNC
- Net Weight
- 0.030/kg
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- N/A
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- N/A
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 125V DC
Keywords: 130053-0002, 1300530002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410292_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408918_00_000.pdf, subType=CE}