- Part Number
- 1300230002
- Category
- Push Button Products
Physical Specifications
- Cord Diameter
- N/A
- Cord Grip Body Size
- N/A
- Cord Length
- N/A
- Cord Type
- N/A
- Emergency Stop
- No
- Material Body
- Nylon
- Net Weight
- 69.399/g
- Number Of Speeds
- Single
- Packaging Type
- Carton
- Poles
- 1
Electrical Specifications
- Voltage Maximum
- 125V AC / 250V AC
Keywords: 130023-0002, 1300230002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed