- Part Number
- 1300180210
- Category
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Yellow
- Drop Connector
- Mini-Change
- Drop Gender
- Male
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Mini-Change
- Left Trunk Gender
- Female
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- N/A
- Material Connector Body
- PVC
- Material Coupling Nut
- Zinc Die-Cast
- Poles
- 5
- Right Trunk Connector
- N/A
- Right Trunk Gender
- N/A
- Temperature Range Operating
- -20° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 8.0A
- Voltage Maximum
- 600V AC/DC
Keywords: 130018-0210, 1300180210
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863