- Part Number
- 1300150098
- Category
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- Single
- Length
- 0.30m
- Material Component
- Gray Annodized Aluminum
- Mounting Thread Size
- PG16
- Net Weight
- 90.200/g
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- 19
- Temperature Range Operating
- -20° to +80°C
- Wire Cable Type
- UL 1569
- Wire Size Awg
- 18,22
Electrical Specifications
- Current Maximum Per Contact
- 2.0A
- Voltage Maximum
- 300V AC/DC
Keywords: 130015-0098, 1300150098
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863