mPm
- Part Number
- 1210560044
- Category
- Circular Industrial Cordsets
Brad mPm Junior Timer, Pigtail, Poles 2, Circuit C4, 18 AWG, Black, PUR Cable, 1.50m (4.92') Length, 24V
Physical Specifications
- cableDiameter
- 6.50mm (.256")
- cableLength
- 1.50m (4.92')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm Junior Timer
- connectorEndB
- Pigtail
- couplingStyle
- N/A
- gender
- N/A
- keyway
- None
- ledIndicator
- Yellow
- materialCableJacket
- PUR
- materialConnectorBody
- Polypropylene
- materialContact
- Tin Bronze
- materialCouplingNut
- N/A
- materialPlatingMating
- Pre-Tin
- netWeight
- 195.780/g
- orientation
- Straight to Pigtail
- poles
- 2
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 24V
Keywords: 121056-0044, 1210560044
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2021)4569-DC (8 July 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000446168_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000446152_00_000.pdf, subType=CE}