mPm
- Part Number
- 1210502867
- Category
- Circular Industrial Cordsets
Brad mPm DIN Form A - 18mm, Poles 2+Ground, H6/H12, Pigtail, NBR Integrated Gasket, Circuit S0, 18 AWG, Black, PVC Cable, 5.0m (16.40') Length, 24V
Physical Specifications
- cableDiameter
- 6.50mm (.256")
- cableLength
- 5.0m (16.40')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Pigtail
- couplingStyle
- N/A
- gender
- N/A
- keyway
- None
- ledIndicator
- Yellow
- materialCableJacket
- PVC
- materialConnectorBody
- Polypropylene
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialORing
- Nitrile Rubber
- materialPlatingMating
- N/A
- netWeight
- 359.200/g
- orientation
- 90° to Pigtail
- poles
- 2+Ground
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 24V
Keywords: 121050-2867, 1210502867
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 7(c)-I per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000446150_00_000.pdf, subType=CE}