mPm
- Part Number
- 1210400526
- Category
- Circular Industrial Cordsets
Brad mPm DIN Form A - 18mm, Poles 3+Ground, H6, Pigtail, NBR Flat Gasket, 18 AWG, Black, PUR Cable, 10.0m (32.81') Length, 250V
Physical Specifications
- cableDiameter
- 7.80mm (.307")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Black
- connectorEndA
- Brad mPm DIN A - 18mm
- connectorEndB
- Pigtail
- couplingStyle
- N/A
- gender
- N/A
- keyway
- None
- ledIndicator
- None
- materialCableJacket
- PUR
- materialConnectorBody
- Polypropylene
- materialContact
- Brass
- materialCouplingNut
- N/A
- materialORing
- Nitrile Rubber
- materialPlatingMating
- Silver
- netWeight
- 803.640/g
- orientation
- 90° to Pigtail
- poles
- 3+Ground
- temperatureRangeOperating
- -40° to +90°C
- wireCableType
- N/A
- wireSizeAwg
- 18
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- voltageMaximum
- 250V
Keywords: 121040-0526, 1210400526
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed