- Part Number
- 1205030008
- Category
- Industrial Connectors
Physical Specifications
- Cable Diameter
- 8.00-13.00mm (.315-.512")
- Coupling Type
- External Thread
- Diagnostics Le Ds
- No
- Diagnostics Port
- No
- Gender
- Male
- Keyway
- L-Coded
- Material Connector Body
- Polyamide
- Material Contact
- Brass
- Material Coupling Nut
- Aluminum Die-Cast
- Material Plating Mating
- Gold
- Orientation
- Straight
- Poles
- 5
- Temperature Range Operating
- -40° to +85°C
- Wire Size Awg
- 14,16
Electrical Specifications
- Current Maximum Per Contact
- 12.0A,16.0A
- Voltage Maximum
- 63V
Keywords: 120503-0008, 1205030008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863