M12 Data,Micro-Change (M12),RJ45,Industrial Ethernet
- Part Number
- 1201088656
- Category
- Circular Industrial Cordsets
M12 Data, D-Coded, Micro-Change(M12) Double-Ended Cordset, 4 Poles, D-Coded, Male (Straight) to Male Push/Pull RJ-45, 22 AWG, Shielded PUR Cable, 10.0m (32.81') Length
Physical Specifications
- cableDiameter
- 6.70mm (.264")
- cableLength
- 10.0m (32.81')
- colorCableJacket
- Green
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- RJ-45 (standard)
- couplingStyle
- Push and Latch,Threaded
- gender
- Male-Male
- keyway
- D-Coded
- ledIndicator
- None
- materialCableJacket
- PUR
- materialConnectorBody
- TPU,PVC
- materialContact
- Copper Alloy,Phosphor Bronze
- materialCouplingNut
- Nickel-plated Brass
- materialPlatingMating
- Gold
- netWeight
- 711.685/g
- orientation
- Straight to Straight
- poles
- 4
- temperatureRangeOperating
- -20° to +60°C
- wireCableType
- Shielded PUR
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 30V AC / 60V DC
Keywords: 120108-8656, 1201088656
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed