- Part Number
- 1200680170
- Category
- Industrial Tees and Splitters
Physical Specifications
- Drop Connector
- Micro-Change (M12)
- Drop Gender
- N/A
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Micro-Change (M12)
- Left Trunk Gender
- Male
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- N/A
- Material Connector Body
- TPE
- Material Coupling Nut
- Black Epoxy Coated Zinc
- Net Weight
- 37.343/g
- Poles
- 3 Female/4 Male
- Right Trunk Connector
- Micro-Change (M12)
- Right Trunk Gender
- Female
- Temperature Range Operating
- -20° to +105°C
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 24V DC
Keywords: 120068-0170, 1200680170
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}