M12 Signal,Micro-Change (M12)
- Part Number
- 1200670313
- Category
- Circular Industrial Cordsets
M12 Signal, A-Coded, Single-Ended Cordset, 3 Poles, Female (Straight) to Pigtail with LED for NPN Sensors, 22 AWG, Yellow PVC Cable, 20.0m (65.62') Length
Physical Specifications
- cableDiameter
- 4.80mm (.189")
- cableLength
- 20.0m (65.62')
- colorCableJacket
- Yellow
- connectorEndA
- Micro-Change (M12)
- connectorEndB
- Pigtail
- couplingStyle
- Threaded
- gender
- Female-Pigtail
- keyway
- A-Coded
- ledIndicator
- NPN Sensors
- materialCableJacket
- PVC
- materialConnectorBody
- PUR
- materialContact
- Copper Alloy
- materialCouplingNut
- Stainless Steel
- materialORing
- Fluoro-elastomer
- materialPlatingMating
- Gold
- orientation
- Straight to Pigtail
- poles
- 3
- temperatureRangeOperating
- -30° to +90°C
- wireCableType
- UL 2661
- wireSizeAwg
- 22
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 30V AC/DC
Keywords: 120067-0313, 1200670313
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed