Skip to main content
Part Number
1200060113
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
4.90mm (.193")
Cable Length
3.0m (9.84')
Color Cable Jacket
Black
Connector End A
Micro-Change (M12)
Connector End B
Pigtail
Coupling Style
Threaded
Gender
Female-Pigtail
Keyway
A-Coded
Led Indicator
None
Material Cable Jacket
PVC
Material Connector Body
TPU
Material Contact
Bronze
Material Coupling Nut
Nickel-plated Brass
Material O Ring
Fluoro-elastomer
Material Plating Mating
Gold
Orientation
Straight to Pigtail
Poles
3
Temperature Range Operating
-25° to +85°C
Wire Cable Type
UL 2464
Wire Size Awg
22

Electrical Specifications

Current Maximum Per Contact
4.0A
Voltage Maximum
250V

Keywords: 120006-0113, 1200060113

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 1200060113 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life