- Part Number
- 1121055006
- Category
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- 4-Pole Ultra-Lock (M12) Conn
- Housing Width
- 60.00mm
- Mac Address
- N/A
- Mechanical Shock
- 50G (IEC 68-2-29)
- Mounting Style
- N/A
- Net Weight
- 1.000/g
- Packaging Type
- Carton
- Ports
- 8
- Power Input
- 5-pole Micro-Change (M12)
- Temperature Range Operating
- -40° to +75°C
- Uplink Connection
- 5-Pole Micro-Change (M12)
- Vibration
- 7g (IEC 68-2-29)
Electrical Specifications
- Current Maximum Output
- N/A
- Emc
- EN 61000-4-2,EN 61000-4-4,EN 61000-4-5,EN 61326
- Supply Voltage
- 2.4W (24V DC)
Keywords: 112105-5006, 1121055006
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed