- Part Number
- 1120985007
- Category
- Industrial I/O Modules
Physical Specifications
- Bus Input
- 5-pole Micro-Change (M12),A-Coded,Male
- Bus Output
- 5-pole Micro-Change (M12),A-Coded,Female
- Format
- Compact (30mm)
- Housing Width
- 30.00mm
- I O Connector
- 3-pole Nano-Change (M8),Female
- I O Ports
- 8x M8
- I O Signal Mix
- 8 input
- Mechanical Shock
- 10G, 11ms, 3 AXIS
- Net Weight
- 0.201/kg
- Power Input
- Via Bus Connector
- Power Output
- None
- Temperature Range Operating
- -25° to +70°C
- Vibration
- IEC 60068-2-6
Electrical Specifications
- Current Maximum Output
- N/A
- Emc
- IEC 61000-6-2
- Input Delay
- 2.5ms
- Input Device Supply
- 200 mA per port at 25°C
- Input Type
- PNP or Dry Contact
Keywords: 112098-5007, 1120985007
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed