- Part Number
- 1120361002
- Category
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- RJ45
- Housing Depth
- 73.80mm
- Housing Length
- 109.20mm
- Housing Width
- 23.40mm
- Mac Address
- 2048
- Mechanical Shock
- IEC 60068-2-27
- Mounting Style
- DIN Rail,Wall
- Net Weight
- 228.156/g
- Packaging Type
- Carton
- Ports
- 5
- Power Input
- 24V DC
- Temperature Range Operating
- -40° to +70°C
- Uplink Connection
- N/A
- Vibration
- IEC 60068-2-6
Electrical Specifications
- Data Speed
- Gigabit (10/100/1000Mbps)
- Emc
- CE,EN 610006-2-4,FCC Part 15,ICES-003
- Supply Voltage
- 24V DC
Keywords: 112036-1002, 1120361002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863