- Part Number
- 1000680046
- Category
- Industrial Cable
Physical Specifications
- Bending Radius Minimum
- 5xOD - Minor Axis
- Cable Length
- 200 ft. Min. Length
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Insulation
- Fluoropolymer
- Material Outer Jacket
- Polyester
- Net Weight
- 0.432/g
- Packaging Type
- Reel
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- Twinax
- Wire Size Awg
- 34
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- 30V AC
Keywords: 100068-0046, 1000680046
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863