- Part Number
- 1000631195
- Category
- Coaxial Cable
Physical Specifications
- Color Cable Jacket
- Black
- First Shield
- Aluminum Tape
- Flat Plate Crush
- 15 lbs/in
- Insulation
- Foam Polyethylene
- Material Outer Jacket
- Polyehtylene
- Minimum Dynamic Bend Radius
- 2.00" (50.80mm)
- Minimum Static Bend Radius
- .50" (12.70mm)
- Outer Diameter
- .195" (4.95mm)
- Second Shield
- Tinned Copper Braid
- Signal Conductor
- Solid Copper
- Signal Conductor AWG
- 19
- Temperature Range Operating
- -40° to +85°C
- Temperature Range Storage
- -70° to +85°C
- Tensil Strength
- 40 lbs
- Weight
- .022 lbs/ft
Electrical Specifications
- Dielectric Constant
- 1.56
- Impedance
- 50Ω
- Inner Conductor DC Resistance
- 7.6 Ohms/1000 ft
- Max Cut Off Frequency
- 41 GHz
- Nominal Capacitance
- 25.4 pF/ft
- Nominal Inductance
- .064 uH/ft
- Outer Conductor DC Resistance
- 4.9 Ohms/1000 ft
- Shielding Effectiveness
- 90 dB
- Velocity Of Propagation
- 80%
Keywords: 100063-1195, 1000631195
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863