- Part Number
- 0745460805
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 5.0m
- Circuits Loaded
- 68
- Circuits Maximum
- 68.0
- Gender
- Male-Male
- Lock To Mating Part
- Yes
- Material Metal
- Zinc Alloy
- Net Weight
- 1221.274/g
- Packaging Type
- Bag
- Release Style
- Pull Tab
- Single Ended
- No
- Waterproof Dustproof
- No
- Wire Cable Type
- Round
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 30V DC
Keywords: 74546-0805, 0745460805
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains TBBA; C,C'-azodi(formamide); bis(2-ethylhexyl) tetrabromophthalate covering any of the individual isomers and/or combinations thereof; Lead monoxide per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863