Back to Industries & Applications
Product Highlights
Color: | Material: |
---|---|
Black, White, Red, Blue, Yellow, Clear | PVC |
Features and Benefits
Overview
Thin-wall tubing made of polyolefin has excellent physical, chemical and electrical properties that meet both industrial and military requirements for general purpose tubing. Standard wall heat shrink tubing made of PVC resists most chemicals and oils, and conforms around sharp bends. Dual wall polyolefin shrink tubing with an adhesive liner is also available for applications that require superior strain relief and environmental sealing.
Heat shrink tubing from Molex is ideal for protecting, identifying and insulating electrical components and cables or wires.