Skip to main content
Image

Optical Line Solutions

Focusing on optical, mechanical, electrical, firmware, and software design and integration. Vertical integration and extensive experience in optical packaging and assembly optimization enable us to meet the most challenging performance specifications and space requirements.

Features and Benefits


ROADM Line Cards

Cost-effective OEM/ODM ROADM solutions are tailor-made for customer-specific applications. Solutions are available in various form factors, including super modules, circuit packs and pizza boxes.

Image

Customized Solutions

Our extensive involvement in working with optical-system vendors to help them create customized solutions ensures that they can meet the needs of traditional service providers, as well as emerging webscale customers.

Image

Terminal and In-Line Amplifiers

Optical amplifiers meet the requirements of various network segments and diverse network architectures. A full product portfolio includes Booster Amps (BA), Pre-Amps (PA) and In-Line Amps (ILA) with features that meet the demanding requirements of high-power, high-OSNR and fast transient-gain control. Raman and EDFA-hybrid amplifiers are available to fit the power management requirements for networks of every kind. Products are offered in line-card or pizza-box form factors.

Image

Overview


Molex offers our customers vertically integrated ODM/OEM solutions, including the following value added services:

Optical Product Design and Optimization : Covering optical, mechanical, electrical and software/firmware.

Test : Covering every aspect of the product, from component to full system, from performance to reliability and compliance.

System Integration : Providing integration and verification with customer specified hardware/software or reference design.

Expert Assembly and Packaging : Offering extensive experience in integrated assembly and packaging optimization to meet the most challenging space requirements.

Comprehensive Supply Chain Management : Employing a synchronized and fully integrated supply chain model that addresses integration challenges specific to the optical environment as well as key logistical concerns.

Manufacturing Facility Certifications: ISO 9001:2000/ISO14001/TL9000. Telcordia compliant