| Circuits: | Current (MAX): | Voltage (MAX): | Ingress Protection: |
|---|---|---|---|
| 2 - 12, 16 | 40.0A | 600V | IP67 |
| Circuits: | Current (MAX): | Voltage (MAX): | Pitch (mm): |
|---|---|---|---|
| 2 - 3 + ground | 30.0A | 300V | 10.10 - 10.60mm |
Automotive
Back to Industries & Applications
Battery Energy Storage Systems
Back to Industries & Applications
All Battery Energy Storage Systems
Data Center Connectivity
Back to Industries & Applications
All Data Center Connectivty
Industrial Automation
Back to Industries & Applications
All Industrial Automation
MedTech
Back to Industries & Applications
Server & Storage
Back to Industries & Applications
Telecommunications
Back to Industries & Applications
All Telecommunications
Products
Automotive Connectivity
Back to Products & Services
All Automotive Connectivity
Cell Contact Systems
Industries
| Circuits: | Current (MAX): | Voltage (MAX): | Ingress Protection: |
|---|---|---|---|
| 2 - 12, 16 | 40.0A | 600V | IP67 |
| Circuits: | Current (MAX): | Voltage (MAX): | Pitch (mm): |
|---|---|---|---|
| 2 - 3 + ground | 30.0A | 300V | 10.10 - 10.60mm |