Skip to main content
Molex Pre-Crimped Leads

Pre-Crimped Leads

Molex’s range of pre-crimped leads offers a simple and cost-effective solution for pre-production, prototyping and mass production requirements; these leads are available for the most popular Molex connector families.

Current   Length Wire AWG
up to 40.0A
maximum per contact
150mm and 300mm 8 to 30

Features and Benefits


Pre-crimped leads are available for most Molex product families, allowing customers to choose the right connector at any stage in the development process, including prototyping, pre-production and mass production.

Molex’s crimped leads have multiple configurations, such as female to female, male to male, stripped leads and pigtail options.


Available in 150mm and 300mm lengths:
Ideal for all prototype and pre-production requirements

Leads crimped on both ends:
Suitable for wire-to-wire applications and when cut in half wire-to-board applications

Available for most Molex product families:
Helps chose the right connector before investing in application tooling

Datasheets and Guides



ON-DEMAND WEBINAR

Crimp Performance Unveiled: The Crucial Role of Wire Quality

Even minor inconsistencies in wire quality can affect crimped connection performance and reliability in automotive and other industrial applications. Learn best practices that you can follow to maintain optimal standards and avoid costly failures in your wire harnesses.

On-Demand Webinar