Features and Benefits
Cable designers are challenged by the demand for high-speed, EMI-immune data transmission over long distances in weight- and space-constrained environments. Longer cables increase size and difficulty, complicating installation and maintenance procedures. Additionally, harsh environmental factors including vibration, temperature extremes and radiation compromise signal integrity.
Complex systems needing extended cables require a streamlined process for easy installation, maintenance and retrofitting. These cables must be radiation-hardened, vibration-resistant and outgassing-compliant for extreme conditions in space and defense applications. Manufacturers also need the flexibility to use copper or fiber cables without pinout adjustments.
AirBorn FOCuS cables deliver high-speed, high-integrity data transmission for aerospace, defense and space systems, supporting data rates of up to 14Gbps per lane. These cables enable design flexibility for manufacturers to use copper or fiber cables in the same pinout configuration. They also embed a fully qualified optical transceiver into the connector housing, eliminating the need for separate board-level transceivers. Multiple points of contact enhance vibration and shock resistance, while the sealed optical path reduces contamination and maintenance. Available as space-rated active optical cables and ruggedized active optical cables, AirBorn FOCuS cables meet NASA and MIL standards for outgassing and EMI performance, making them ideal optical cable solutions.
Datasheets and Guides
Applications by Industry
Airframes
Helicopters
Launch vehicles
Satellites
Missile systems
Submarines
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is an AirBorn FOCuS Active Optical Cable?
An AirBorn FOCuS Active Optical Cable is a factory-terminated cable assembly with an integrated optical transceiver in the connector housing. The cable converts electrical signals to optical for high-speed, long-distance data transfer with ruggedized, sealed interfaces.
How do AirBorn FOCuS cables compare to traditional copper or fiber cables?
With less weight and a smaller diameter, AirBorn FOCuS cables offer higher data rates and a longer reach than copper cables. AirBorn FOCuS cables are easier to manage and more robust than traditional fiber—no field cleaning or fiber termination and easier installation.
What data rates and distances are supported?
AirBorn FOCuS cables support up to 14Gbps per lane; four lanes per cable provide 50Gbps of aggregate bandwidth. Space-rated active optical cables support up to 30 meters, and rugged active optical cables support up to 100 meters.
How is EMI protection achieved?
AirBorn FOCuS cables are more resistant to EMI since they use light signals. Conversely, copper cables transmit data as electrical signals that can be disrupted by electromagnetic fields. AirBorn FOCuS cables also feature shielded connector housings and sealed design that further enhance electromagnetic compatibility.
What makes AirBorn FOCuS cables suitable for space and defense environments?
AirBorn FOCuS cables have radiation-hardened components, outgassing-compliant materials and launch-ready vibration resistance (>85 g-force). These cables passed NASA, MIL-STD and extensive qualification testing for spaceflight and critical military use.
Can copper and AirBorn FOCuS cables be used interchangeably?
Yes, both use a common pinout and connector interface, allowing customers to switch between copper and optical cables as needed for distance and performance.
What connector types and configurations are available?
AirBorn FOCuS technology is available on AirBorn verSI High-Density Connector or AirBorn microSI High-Speed Micro-D Connector platforms and is adaptable to the following products: AirBorn M Series MIL-DTL-83513 Micro-D Connectors, AirBorn N Series MIL-DTL-32139 Nano-D Connectors and hybrid assemblies. Vertical board-mount, right-angle, I/O panel and cable-to-cable options are also offered.
What benefits does factory termination provide?
Factory termination eliminates on-site fiber preparation, cleaning and termination, reducing installation time and risk of contamination.
What is the difference between space-rated active optical cables and rugged active optical cables?
Space-rated active optical cables are radiation-hardened and outgassing-compliant for orbital/space use. Rugged active optical cables are ruggedized for non-space harsh environments, such as military and industrial applications.
How is reliability ensured?
AirBorn FOCuS Active Optical Cables undergo rigorous, 100% component screening and extensive environmental testing (thermal, vibration, EMI, radiation) and feature robust sealed construction.