Back to Industries & Applications
Overview
OSP infrastructure represents the physical backbone of telecommunication networks, serving as the conduit for internet and telephone services.
The scope of OSP operations is extensive, encompassing the deployment and upkeep of all requisite physical cabling and ancillary support structures, such as conduits, cabinets and poles. This infrastructure also includes essential hardware components like splitters and repeaters, which are instrumental in delivering fiber optic signals and power to consumer premises. Often underground or on the exterior of buildings, OSP cabling needs to withstand environmental variables such as extreme heat, cold and humidity that can affect performance and lead to field failures.
With a long history and deep expertise in developing fiber optics and network connectivity for telecom OEMs globally, Molex is already trusted with the most valuable connections in communication networks. Molex engineering brings in-depth understanding of product ease-of-use and durability requirements as well as the advanced manufacturing techniques needed to deliver a more intelligent approach to OSP expansion.