Skip to main content
Part Number
0936010217
Category
Heavy-Duty Connectors

Physical Specifications

Component Size
6B «44x27»
Durability Mating Cycles Max
700
Flammability
UL 94V-0
Gender
Female
Insert Color
Grey
Lock To Mating Part
Yes
Material Contact
Copper Alloy
Material Insert
Polycarbonate
Material Plating
Silver
Net Weight
48.500/g
Number Of Rows
2.0
Packaging Type
Bag
Polarized To Mating Part
Yes
Poles
6
Stripping Length
7.00mm
Temperature Range Operating
-40° to +125°C
Tightening Test Torque
0.50 Nm
Wire Size Awg
14-20
Wire Size Mm
0.50-2.50

Electrical Specifications

Current Maximum Per Contact
16.0A
Voltage Maximum
500V
Wire Protection
Yes

Keywords: 93601-0217, 0936010217

Compliance & Certifications

China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed
Elv Display Name
EU ELV
Elv Status
Not Reviewed
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed
Reach Display Name
REACH SVHC
Reach Status
Not Reviewed
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed
 - 0936010217 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life