Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
919990018 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Tin (Sn) Plating, Position Key 2a, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | None | Brass | Tin | Tin | Nylon | 3.506/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919990019 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Tin (Sn) Plating, Position Keys 1a & 2b, Code Key d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 2.632/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990029 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Tin (Sn) Plating, Position Keys 1a & 1b, Code Key d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 2.632/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990454 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 1a, 2a & 2b, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.604/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990468 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 1a & 2b, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.566/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990470 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Key 2a, Code Key 01c, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.612/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990478 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 1a & 2b, Code Key d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.613/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990482 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 1a & 2b, Code Key 01c, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.700/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990485 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 2a & 2b, No Code Keys, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.604/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990487 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Key 2b, No Code Keys, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 4.574/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990495 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Key 2a, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 2.604/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919990499 | Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 1b & 2a, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | None | Brass | Silver | Silver | Nylon | 2.700/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919990531 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Tin (Sn) Plating, Position Key 3b, Code Keys 01c & d30, Latch Between Circuits 2 & 3, PCB Polarization A, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 3.598/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919990542 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Tin (Sn) Plating, Position Key 3b, Code Keys 01c & d30, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 4.280/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991215 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Keys 1b, 2a, 2b & 3b, No Code Keys, Latch Between Circuits 2 & 3, PCB Polarization B, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 3.730/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991221 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Keys 1a & 1b, Code Key d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | ||
919991232 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Key 2a, Code Keys d10 & d30, Latch Between Circuits 2 & 3, PCB Polarization A, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919991238 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Keys 2b & 3b, Code Keys 01c, d10, 02c & d30, Latch Between Circuits 2 & 3, PCB Polarization A, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 3.730/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919991239 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Key 1b, Code Keys 01c & d20, Latch Between Circuits 1 & 2, Voided Circuit 2, PCB Polarization A, Glow-Wire Capable | No | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 3.770/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991249 | Appli-Mate RAST 5 Header, Vertical, 3 Circuits, Silver (Ag) Plating, Position Key 1b, Code Keys 01c & d20, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Silver | Nylon | 3.556/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 2.000µm | 0.100µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
919991252 | Appli-Mate RAST 5 Header, Vertical, 4 Circuits, Tin (Sn) Plating, Position Keys 1a, 2b, 3b & 4a, Code Keys d20 & d40, Latches Between Circuits 1 & 2 and 3 & 4, PCB Polarization A, Glow-Wire Capable | No | No | 4 | 4 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 5.868/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991254 | Appli-Mate RAST 5 Header, Vertical, 4 Circuits, Tin (Sn) Plating, Position Key 1b, Code Keys 03c & d40, Latches Between Circuits 1 & 2 and 3 & 4, PCB Polarization A, Glow-Wire Capable | No | No | 4 | 4 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 4.374/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991260 | Appli-Mate RAST 5 Header, Vertical, 4 Circuits, Tin (Sn) Plating, Position Keys 1b, 2a & 4b, Code Keys 01c, d20, 03c & d40, Latches Between Circuits 1 & 2 and 3 & 4, PCB Polarization C, Glow-Wire Capable | No | No | 4 | 4 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 4.206/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991283 | Appli-Mate RAST 5 Header, Vertical, 4 Circuits, Tin (Sn) Plating, Position Keys 1b, 2a & 4b, Code Keys 01c, d20, 03c & d40, Latches Between Circuits 1 & 2 and 3 & 4, PCB Polarization A, Glow-Wire Capable | No | No | 4 | 4 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | None | Brass | Tin | Tin | Nylon | 4.253/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
919991284 | Appli-Mate RAST 5 Header, Vertical, 4 Circuits, Tin (Sn) Plating, Position Keys 2a, 3a, 3b & 4b, Code Keys 01c, d20, 03c & d40, Latches Between Circuits 1 & 2 and 3 & 4, PCB Polarization A, Glow-Wire Capable | No | 4 | 4 | Natural (White) | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Tin | Nylon | 4.374/g | 1 | Vertical | Bag | 3.50mm | Yes | None | 1.50mm | 5.00mm | 5.00mm | 3.000µm | 3.000µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |