RAST 5
- Part Number
- 919990485
- Category
- PCB Headers and Receptacles
Appli-Mate RAST 5 Header, Vertical, 2 Circuits, Silver (Ag) Plating, Position Keys 2a & 2b, No Code Keys, Latch Between Circuits 1 & 2, PCB Polarization A, Glow-Wire Capable
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- Yes
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Silver
- materialPlatingTermination
- Silver
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 2.604/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Bag
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.50mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 5.00mm
- pitchTerminationInterface
- 5.00mm
- platingMinMating
- 2.000µm
- platingMinTermination
- 0.100µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -20° to +120°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 16.0A
- voltageMaximum
- 250V AC
Keywords: 91999-0485, 0919990485
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863