Automotive
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
757570121 | MX150 Single Row Header, Vertical, 2 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | No | 2 | 2 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.468/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole |
757570131 | MX150 Single Row Header, Vertical, 3 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 3 | 3 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.726/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757570141 | MX150 Single Row Header, Vertical, 4 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.009/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757570151 | MX150 Single Row Header, Vertical, 5 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | No | 5 | 5 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.169/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole |
757570161 | MX150 Single Row Header, Vertical, 6 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.407/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757570441 | MX150 Single Row Header, Vertical, 4 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.009/g | 1 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757571101 | MX150 Dual Row Header, Vertical, 20 Circuits, 2.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 4.673/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.60mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole |
757571121 | MX150 Dual Row Header, Vertical, 4 Circuits, 2.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.935/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757571131 | MX150 Dual Row Header, Vertical, 6 Circuits, 2.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.452/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 0.051µm | No | No | No | -40° to +125°C | Through Hole | |
757571161 | MX150 Dual Row Header, Vertical, 12 Circuits, 2.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 3.393/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757571181 | MX150 Dual Row Header, Vertical, 16 Circuits, 2.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 16 | 16 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 4.033/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole | |
757571221 | MX150 Dual Row Header, Vertical, 4 Circuits, Gold (Au) Flash Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Gold | Tin | High Temperature Thermoplastic | 0.975/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 0.051µm | No | No | No | -40° to +125°C | Through Hole | |
757571241 | MX150 Dual Row Header, Vertical, 8 Circuits, Gold (Au) Flash Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 8 | 8 | Black | 25 | No | No | No | None | None | Brass | Gold | Tin | High Temperature Thermoplastic | 2.097/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 0.051µm | No | No | No | -40° to +125°C | Through Hole | |
757571261 | MX150 Dual Row Header, Vertical, 12 Circuits, Gold (Au) Flash Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Gold | Tin | High Temperature Thermoplastic | 2.762/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 0.051µm | No | No | No | -40° to +125°C | Through Hole | |
757571401 | MX150 Dual Row Header, Vertical, 20 Circuits, 1.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 4.673/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.60mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757571431 | MX150 Dual Row Header, Vertical, 6 Circuits, 1.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.452/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757571441 | MX150 Dual Row Header, Vertical, 8 Circuits, 1.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 8 | 8 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 2.017/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757571461 | MX150 Dual Row Header, Vertical, 12 Circuits, 1.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 3.393/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757571481 | MX150 Dual Row Header, Vertical, 16 Circuits, 1.5µm Tin (Sn) Plating, 11.20mm Mating Pin Length, 3.05mm PC Tail Length | No | 16 | 16 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 4.033/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Through Hole | |
757574040 | MX150 Dual Row Header, Vertical, 4 Circuits, Surface Mount, 1.5µm Matte Tin (Sn) Plating, 15.60mm Mating Pin Length, with Pick and Place Cap | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 1.907/g | 2 | Vertical | Embossed Tape on Reel | No | None | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Surface Mount | |||
757574060 | MX150 Dual Row Header, Vertical, 6 Circuits, Surface Mount, 1.5µm Matte Tin (Sn) Plating, 15.60mm Mating Pin Length, with Pick and Place Cap | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.017/g | 2 | Vertical | Embossed Tape on Reel | No | None | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Surface Mount | |||
757574080 | MX150 Dual Row Header, Vertical, 8 Circuits, Surface Mount, 1.5µm Matte Tin (Sn) Plating, 15.60mm Mating Pin Length, with Pick and Place Cap | No | 8 | 8 | Black | 25 | No | No | No | None | None | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 2.948/g | 2 | Vertical | Embossed Tape on Reel | No | None | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Surface Mount | |||
757574120 | MX150 Dual Row Header, Vertical, 12 Circuits, Surface Mount, 1.5µm Matte Tin (Sn) Plating, 15.60mm Mating Pin Length, with Pick and Place Cap | No | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 3.765/g | 2 | Vertical | Embossed Tape on Reel | No | None | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Surface Mount | ||
757574200 | MX150 Dual Row Header, Vertical, 20 Circuits, Surface Mount, 1.5µm Matte Tin (Sn) Plating, 15.60mm Mating Pin Length, with Pick and Place Cap | No | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Matte Tin | Matte Tin | High Temperature Thermoplastic | 5.983/g | 2 | Vertical | Embossed Tape on Reel | No | None | 3.50mm | 3.50mm | 1.524µm | No | No | No | -40° to +125°C | Surface Mount | ||
757575101 | MX150 Dual Row Header, Vertical, 20 Circuits, 2.50µm Tin (Sn) Plating, 16.09mm Mating Pin Length, 3.05mm PC Tail Length | No | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 5.173/g | 2 | Vertical | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 2.540µm | No | No | No | -40° to +125°C | Through Hole |