Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5600200220 | DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Tin (Sn) Over Nickel, Natural | No | 2 | 2 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200221 | DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Tin (Sn) Plating, Black | No | 2 | 2 | Black | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.506/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200222 | DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Tin (Sn) Plating, Red | No | 2 | 2 | Red | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.506/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200223 | DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Tin (Sn) Plating, Blue | No | No | 2 | 2 | Blue | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.506/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200230 | DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Gold (Au) Over Nickel, Natural | No | 2 | 2 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200320 | DuraClik Wire-to-Board Header, Single Row, Vertical, 3 Circuits, Tin (Sn) Over Nickel, Natural | No | 3 | 3 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200321 | DuraClik Wire-to-Board Header, Single Row, Vertical, 3 Circuits, Tin (Sn) Plating, Black | No | 3 | 3 | Black | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200322 | DuraClik Wire-to-Board Header, Single Row, Vertical, 3 Circuits, Tin (Sn) Plating, Red | No | No | 3 | 3 | Red | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.578/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200323 | DuraClik Wire-to-Board Header, Single Row, Vertical, 3 Circuits, Tin (Sn) Plating, Blue | No | No | 3 | 3 | Blue | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.578/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200330 | DuraClik Wire-to-Board Header, Single Row, Vertical, 3 Circuits, Gold (Au) Over Nickel, Natural | No | 3 | 3 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200420 | DuraClik Wire-to-Board Header, Single Row, Vertical, 4 Circuits, Tin (Sn) Over Nickel, Natural | No | 4 | 4 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.400/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200421 | DuraClik Wire-to-Board Header, Single Row, Vertical, 4 Circuits, Tin (Sn) Plating, Black | No | 4 | 4 | Black | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.600/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200422 | DuraClik Wire-to-Board Header, Single Row, Vertical, 4 Circuits, Tin (Sn) Plating, Red | No | No | 4 | 4 | Red | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.674/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200423 | DuraClik Wire-to-Board Header, Single Row, Vertical, 4 Circuits, Tin (Sn) Plating, Blue | No | No | 4 | 4 | Blue | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.674/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200430 | DuraClik Wire-to-Board Header, Single Row, Vertical, 4 Circuits, Gold (Au) Over Nickel, Natural | No | 4 | 4 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.678/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200520 | DuraClik Wire-to-Board Header, Single Row, Vertical, 5 Circuits, Tin (Sn) Over Nickel, Natural | No | 5 | 5 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.600/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200530 | DuraClik Wire-to-Board Header, Single Row, Vertical, 5 Circuits, Gold (Au) Over Nickel, Natural | No | 5 | 5 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.600/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200620 | DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Over Nickel, Natural | No | 6 | 6 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200621 | DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating, Black | No | 6 | 6 | Black | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.836/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200622 | DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating, Red | No | No | 6 | 6 | Red | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.836/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200623 | DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Tin (Sn) Plating, Blue | No | No | 6 | 6 | Blue | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.836/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |
5600200630 | DuraClik Wire-to-Board Header, Single Row, Vertical, 6 Circuits, Gold (Au) Over Nickel, Natural | No | 6 | 6 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.800/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200720 | DuraClik Wire-to-Board Header, Single Row, Vertical, 7 Circuits, Tin (Sn) Over Nickel, Natural | No | 7 | 7 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 0.800/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200730 | DuraClik Wire-to-Board Header, Single Row, Vertical, 7 Circuits, Gold (Au) Over Nickel, Natural | No | 7 | 7 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Gold | Polyamide | 0.932/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount | |
5600200820 | DuraClik Wire-to-Board Header, Single Row, Vertical, 8 Circuits, Tin (Sn) Over Nickel, Natural | No | 8 | 8 | Natural | 30 | No | SC-0 | No | None | Yes | Copper Alloy | Tin | Polyamide | 1.008/g | 1 | Vertical | Embossed Tape on Reel | No | Yes | 2.00mm | Yes | Yes | No | -40° to +105°C, -40° to +125°C | Surface Mount |