DuraClik
- Part Number
- 5600200230
- Category
- PCB Headers and Receptacles
DuraClik Wire-to-Board Header, Single Row, Vertical, 2 Circuits, Gold (Au) Over Nickel, Natural
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialResin
- Polyamide (PA)
- netWeight
- 0.400/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Unsealed
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C,-40° to +125°C
- terminationInterfaceStyle
- Surface Mount
- terminalSize
- 0.635
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 125V AC (RMS)/DC
Keywords: 560020-0230, 5600200230
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863