Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39000040 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass Contact, Double 22+22 or Single 24-18 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.123/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 22+22, 24 | N/A | |
39000041 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass Contact, 24-18 AWG, Bag | 30 | Male | Brass | Tin | Tin | 123.000/mg | Bag | 0.889µm | 0.889µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
39000048 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Plated Brass Contact, 28-22 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.164/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000049 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Plated Brass Contact, 28-22 AWG, Bag | 30 | Male | Brass | Tin | Tin | 0.154/g | Bag | 0.889µm | 0.889µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000061 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Phosphor Bronze, Double 22+22 or Single 24-18 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 183.400/mg | Reel | 0.889µm | 0.914µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 22+22, 24 | N/A | |
39000067 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Phosphor Bronze, 28-22 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.120/g | Reel | 0.889µm | 0.914µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000068 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Phosphor Bronze, 28-22 AWG, Bag | No | 30 | Male | Phosphor Bronze | Tin | Tin | 108.000/mg | Bag | 0.889µm | 0.889µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A |
39000075 | Mini-Fit Male Crimp Terminal, Brass, Gold (Au) Contact Plating, Lead-free, 24-18 AWG, Reel | 30 | Male | Brass | Gold | Tin | Reel | 0.381µm | 2.032µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | ||
39000076 | Mini-Fit Male Crimp Terminal, Brass, Gold (Au) Contact Plating, Lead-free, 24-18 AWG, Bag | 30 | Male | Brass | Gold | Tin | 0.126/g | Bag | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |||
39000081 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Copper Plated Brass, Double 22+20, 22+18, 20+20 or Single 16 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.080/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.80-3.10mm | 16, 22+18, 20+20, 22+20 | N/A | |
39000082 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Copper Plated Brass, 16 AWG, Bag | 30 | Male | Brass | Tin | Tin | Bag | 0.889µm | 0.889µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | ||
39000083 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Phosphor Bronze, Double 22+20, 22+18, 20+20 or Single 16 AWG, Reel | No | 30 | Male | Phosphor Bronze | Tin | Tin | 168.600/mg | Reel | 0.889µm | 0.914µm | Crimp or Compression | 1.80-3.10mm | 16, 22+18, 20+20, 22+20 | N/A |
39000084 | Mini-Fit Male Crimp Terminal, Tin (Sn) over Phosphor Bronze, 16 AWG, Bag | 30 | Male | Phosphor Bronze | Tin | Tin | 0.120/g | Bag | 0.914µm, 3.048µm | 0.914µm, 3.048µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
39000095 | Mini-Fit Male Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 16 AWG, Reel | 30 | Male | Brass | Gold | Tin | 201.000/mg | Reel | 0.762µm | 2.032µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
39000096 | Mini-Fit Male Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 16 AWG, Bag | 30 | Male | Brass | Gold | Tin | 125.900/mg | Bag | 0.762µm | 2.032µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
39000120 | Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Brass Contact, 24-18 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.126/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
39000121 | Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Brass Contact, 24-18 AWG, Bag | 30 | Male | Brass | Tin | Tin | 0.138/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
39000122 | Mini-Fit Male Crimp Terminal, Tin (Sn), Brass, 28-22 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.461/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000123 | Mini-Fit Male Crimp Terminal, Tin (Sn), Brass, 28-22 AWG, Bag | 30 | Male | Brass | Tin | Tin | 1.223/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000124 | Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Brass Contact, 16 AWG, Reel | 30 | Male | Brass | Tin | Tin | 0.120/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
39000125 | Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Brass Contact, 16 AWG, Bag | 30 | Male | Brass | Tin | Tin | 0.120/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
39000126 | Mini-Fit Male Crimp Terminal, Tin (Sn), Phosphor Bronze, 24-18 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.125/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
39000127 | Mini-Fit Male Crimp Terminal, Tin (Sn), Phosphor Bronze, 24-18 AWG, Bag | 30 | Male | Phosphor Bronze | Tin | Tin | 0.125/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
39000128 | Mini-Fit Male Crimp Terminal, Tin (Sn), Phosphor Bronze, 28-22 AWG, Reel | 30 | Male | Phosphor Bronze | Tin | Tin | 0.180/g | Reel | 2.540µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
39000129 | Mini-Fit Male Crimp Terminal, Tin (Sn), Phosphor Bronze. 28-22 AWG, Bag | No | 30 | Male | Phosphor Bronze | Tin | Tin | 0.119/g | Bag | 2.540µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A |