|
5055721000
|
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, Matte Tin (Sn) Plating, 26-22 AWG, Reel |
Check Availability
|
30 |
Female |
Copper Alloy |
Matte Tin |
Matte Tin |
41.650/mg |
Reel |
2.00mm |
0.700µm |
0.700µm |
Crimp or Compression |
0.90-1.50mm |
22, 24, 26 |
AVSS 0.3, CAVUS 0.30, CIVUS 0.22 |
|
5055721100
|
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, 0.10µm Gold (Au) Plating, 26-22 AWG, Reel |
Check Availability
|
30 |
Female |
Copper Alloy |
Gold |
Tin |
42.490/mg |
Reel |
2.00mm |
0.100µm |
1.000µm |
Crimp or Compression |
0.90-1.50mm |
22, 24, 26 |
N/A |
|
5055721200
|
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, 0.38µm Gold (Au) Plating, 26-22 AWG, Reel |
No
|
30 |
Female |
Copper Alloy |
Gold |
Tin |
42.490/mg |
Reel |
2.00mm |
0.380µm |
1.000µm |
Crimp or Compression |
0.90-1.50mm |
22, 24, 26 |
N/A |
|
5055721300
|
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, 0.76µm Gold (Au) Plating, 26-22 AWG, Reel |
No
|
30 |
Female |
Copper Alloy |
Gold |
Tin |
42.500/mg |
Reel |
2.00mm |
0.760µm |
1.000µm |
Crimp or Compression |
0.90-1.50mm |
22, 24, 26 |
N/A |