Back to Industries & Applications
Apply Column Filters
Clear Column Filters
Export Spreadsheet
Part Number | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428160212 | 10.00mm Pitch Mini-Fit Sr. Receptacle Housing, Single Row, 2 Circuit, Black | 2 | Black | 94V-0 | Receptacle | No | Yes | Polyester | 4.840/g | 1 | Bag | No | 10.00mm | Yes | No | -40° to +105°C | |
428160312 | 10.00mm Pitch Mini-Fit Sr. Receptacle Housing, Single Row, 3 Circuit, Black | 3 | Black | 94V-0 | Receptacle | No | Yes | Polyester | 6.431/g | 1 | Bag | No | 10.00mm | Yes | No | -40° to +105°C | |
428160412 | 10.00mm Pitch Mini-Fit Sr. Receptacle Housing, Single Row, 4 Circuit, Black | 4 | Black | 94V-0 | Receptacle | No | Yes | Polyester | 8.240/g | 1 | Bag | No | 10.00mm | Yes | No | -40° to +105°C | |
428160512 | 10.00mm Pitch Mini-Fit Sr. Receptacle Housing, Single Row, 5 Circuit, Black | 5 | Black | 94V-0 | Receptacle | No | Yes | Polyester | 10.120/g | 1 | Bag | No | 10.00mm | Yes | No | -40° to +105°C | |
428160612 | 10.00mm Pitch Mini-Fit Sr. Receptacle Housing, Single Row, 6 Circuit, Black | 6 | Black | 94V-0 | Receptacle | No | Yes | Polyester | 11.974/g | 1 | Bag | No | 10.00mm | Yes | No | -40° to +105°C |